ROHM Product Detail

Product Detail

 
Part Number | RLD78MZA6 (RLD78MZA6-00A for Sample)
Status | Active
Package | φ5.6mm CAN
Packing Type | Tray
Unit Quantity | 500
Minimum Package Quantity | 500
RoHS | Yes
Product Longevity Program | 9 Years

Specifications:

Application

Sensor

Wave-length λ(Min.)[nm]

775

Wave-length λ(Typ.)[nm]

790

Wave-length λ(Max.)[nm]

810

Optical Output Po(Max.)[mW]

4.5

LD Reverse Voltage(Max.)[V]

2

PinPD Reverse Voltage(Max.)[V]

20

Optical Output Condition Po(Typ.)[mW]

3

Threshold Current Ith(Typ.)[mA]

25

Threshold Current Ith(Max.)[mA]

50

Operating Current Iop(Typ.)[mA]

35

Operating Current Iop(Max.)[mA]

60

Operating Voltage Vop(Typ.)[V]

1.9

Operating Voltage Vop(Max.)[V]

2.3

Output Efficiency η(Min.)[W/A]

0.15

Output Efficiency η(Typ.)[W/A]

0.35

Output Efficiency η(Max.)[W/A]

0.6

Monitor Current Im(Min.)[mA]

0.08

Monitor Current Im(Typ.)[mA]

0.15

Monitor Current Im(Max.)[mA]

0.48

Beam Divergence θ//(Min.)[deg]

8

Beam Divergence θ//(Typ.)[deg]

11

Beam Divergence θ//(Max.)[deg]

15

Beam Divergence θ⊥(Min.)[deg]

20

Beam Divergence θ⊥(Typ.)[deg]

37

Beam Divergence θ⊥(Max.)[deg]

45

Beam Tolerance ⊿θ//(Min.)[deg]

-3

Beam Tolerance ⊿θ//(Typ.)[deg]

0

Beam Tolerance ⊿θ//(Max.)[deg]

3

Beam Tolerance ⊿θ⊥(Min.)[deg]

-4

Beam Tolerance ⊿θ⊥(Typ.)[deg]

0

Beam Tolerance ⊿θ⊥(Max.)[deg]

4

Emission Point Accuracy ⊿XYZ(Min.)[µm]

-100

Emission Point Accuracy ⊿XYZ(Typ.)[µm]

0

Emission Point Accuracy ⊿XYZ(Max.)[µm]

100

Polarity

M(LD Cathode / PD Cathode)

Operating Temperature (Min.)[°C]

-10

Operating Temperature (Max.)[°C]

70

Package Size [mm]

φ5.6

Find Similar

Features:

  • 780nm Infrared
  • Multi mode
  • Industry standard φ5.6 metal stem
X

Most Viewed