ROHM Product Detail

BM63587H-VA (New)
600V IGBT Intelligent Power Module (IPM)

BM63587H-VA is an automotive IGBT-IPM compliant with AQG 324, integrating 600V IGBTs, free-wheel diode (FWD), fast recovery diode (FRD), and gate driver into a single package. It is ideally suited for drive circuits used in xEV auxiliary systems, such as electric compressors, electric oil pumps, and high-voltage heaters, where demand continues to grow. Compared to an equivalent discrete configuration, it reduces the mounting area by approximately 59%, significantly contributing to the downsizing and weight reduction of automotive electrical systems.
In addition, optimized structural design suppresses parasitic inductance and delivers excellent thermal performance, enabling stable thermal design even under high-load conditions. The module also incorporates a variety of protection and control functions, including bootstrap current-limit technology, temperature monitoring output, Under-Voltage Lockout (UVLO), and short-circuit protection (SCP), enhancing the reliability of the overall application.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | BM63587H-VA
Status | Recommended
Package | HSDIP25HT
Packing Type | Tube
Unit Quantity | 60
Minimum Package Quantity | 12
RoHS | Yes

Specifications:

Power Device

IGBT

VCES [V]

600

IC [A]

30

Vce(sat) [V]

1.55

Reccomended Switching Frequency [kHz]

~20

Isolation Voltage [Vrms]

1500

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

125

Package Size [mm]

38.0x24.0 (t=3.75)

Common Standard

AQG 324

Find Similar

Features:

  • 3phase DC-AC Inverter
  • 600V/30A
  • Low Side IGBT Open Emitter
  • Built -in Bootstrap Diode
  • High Side IGBT Gate Driver(HVIC): Drive Circuit, High Voltage Level Shifting, SOI (Silicon On Insulator) Process, Current Limit for Bootstrap Diode, Control Supply Under-Voltage Locked Out (UVLO)
  • Low Side IGBT Gate Driver(LVIC): Drive Circuit, Short Circuit Current Protection (SCP), Control Supply Under Voltage Locked Out (UVLO), Temperature Output by Analog Signal (VOT)
  • Fault Signal(LVIC) Corresponding to SCP (Low Side IGBT), UVLO Fault
  • Input Interface 3.3V, 5V Line
  • Compliant with AQG 324
  • UL Recognized: UL1557 File E468261
X

Most Viewed