ROHM Product Detail

BM63574S-VA
600V IGBT Intelligent Power Module (IPM)

BM63574S-VA/-VC is an Intelligent Power Module composed of gate drivers, bootstrap diodes, IGBTs, fly wheel diodes.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BM63574S-VA
Status | Active
Package | HSDIP25
Packing Type | Tube
Unit Quantity | 60
Minimum Package Quantity | 12
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Power Device

IGBT

VCES [V]

600

IC [A]

15

Vce(sat) [V]

1.5

Reccomended Switching Frequency [kHz]

~20

Isolation Voltage [Vrms]

1500

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

125

Package Size [mm]

38x24 (t=3.75)

Find Similar

Features:

  • 3phase DC/AC Inverter
  • 600V/15A
  • Low Side IGBT Open Emitter
  • Built -in Bootstrap Diode
  • High Side IGBT Gate Driver (HVIC): SOI (Silicon On Insulator) Process, Drive Circuit, High Voltage Level Shifting, Current Limit for Bootstrap Diode, Control Supply Under-Voltage Locked Out (UVLO)
  • Low Side IGBT Gate Driver (LVIC): Drive Circuit, Short Circuit Current Protection (SCP), Control Supply Under Voltage Locked Out (UVLO), Temperature Output by Analog Signal (VOT)
  • Fault Signal (LVIC) Corresponding to SCP (Low Side IGBT), UVLO Fault
  • Input Interface 3.3V, 5V Line
  • UL Recognized: UL1557 File E468261
X

Most Viewed