BD93F50MWV
High Voltage Protection of CC Pins USB Type-C Power Delivery Controller

BD93F50MWV is a full function USB Type-C Power Delivery (PD) Controller that supports USB PD using base-band communication. It is compatible with USB Type-C Specification and Power Delivery specification. BD93F50MWV includes support for the PD policy engine and communicates with an Embedded Controller or the SoC via host interface.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD93F50MWV-E2
Status | Recommended
Package | UQFN040V5050
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Supply Voltage(Min.)[V]

3.1

Supply Voltage(Max.)[V]

20

Power Role

Source

Data Role

Dual Role

Alternate Mode

No

Dead Battery Support

Yes

Connected the Required Initial Voltage

5V to 20V Variable

Policy Manager

Integrated

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

85

Package Size [mm]

5x5 (t=1)

Find Similar

Features:

  • 32 Bit ARM® Cortex®-M0 Processor Embedded
  • USB Type-C Specification Ver.1.3 Compatible
  • USB PD Specification Ver.3.0 Compatible
  • Integrated VBUS N-ch MOSFET Switch Gate Driver
  • Integrated VBUS Discharge Switch
  • Protection Voltage of CC Pins is 28 V
  • Supports Dead Battery operation
  • I2C Interface for Host Communication
X

Most Viewed