ROHM Product Detail

Last Time Buy BU90T82
27bit LVDS Dual-out Transmitter

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BU90T82-ZE2
Status | Last Time Buy
Package | SBGA072T070A
Packing Type | Taping
Unit Quantity | 1500
Minimum Package Quantity | 1500
RoHS | Yes
MSL | 3

Specifications:

Sub Family

LVDS SerDes

Function

Serializer

Input Signal Type

LVCMOS

Output Signal Type

LVDS

No.of Tx

8

Clock frequency (Min.)[MHz]

10

Clock frequency (Max.)[MHz]

174

Data Rates [Mbps]

1218

Parallel Bus Width

27

Supply Voltage(Min.)[V]

1.62

Supply Voltage(Max.)[V]

3.6

Operating Temperature (Min.)[°C]

-45

Operating Temperature (Max.)[°C]

85

Package Size [mm]

7.0x7.0 (t=1.2)

Features:

  • 27bits data of parallel LVCMOS level inputs are onverted to 4 or 8 channels of LVDS data stream.
  • The maximum data rate is 1218Mbps/Lane
  • Support clock frequency from 10MHz up to 174MHz
  • Flexible Input/Output mode
X

Most Viewed