ROHM Product Detail

Last Time Buy BU90RT102
70bit LVDS Distributor

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BU90RT102-E2
Status | Last Time Buy
Package | HTSSOP-C64
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
MSL | 3

Specifications:

Sub Family

LVDS SerDes

Function

Distributor

Input Signal Type

LVDS

Output Signal Type

LVDS

No.of Tx

10

No.of Rx

10

Clock frequency (Min.)[MHz]

20

Clock frequency (Max.)[MHz]

135

Data Rates [Mbps]

945

Parallel Bus Width

70

Supply Voltage(Min.)[V]

3

Supply Voltage(Max.)[V]

3.6

Supply Voltage(Typ.)[V]

3.3

Operating Temperature (Min.)[°C]

-20

Operating Temperature (Max.)[°C]

85

Package Size [mm]

17.2x8.1 (t=1.1)

Features:

・RGB10bits dual channel LVDS Receiver and Transmitter
・Operating frequency rage : 20~135MHz
・Power down mode supported.
・Support spread spectrum clock generator.
・Support reduced swing LVDS for low EMI.
・Package HTSSOP-C64
X

Most Viewed