ROHM Product Detail

Last Time Buy BU90LV049A
4bit LVDS Transceiver

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BU90LV049A-E2
Status | Last Time Buy
Package | SSOP-B16
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Sub Family

LVDS Rx / Tx

Function

Tranceiver

Input Signal Type

LVCMOSLVDS

Output Signal Type

LVCMOSLVDS

No.of Tx

2

No.of Rx

2

Clock frequency (Max.)[MHz]

250

Data Rates [Mbps]

500

Supply Voltage(Min.)[V]

3

Supply Voltage(Max.)[V]

3.6

Supply Voltage(Typ.)[V]

3.3

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

5.0x6.4 (t=1.35)

Features:

・500Mbps (250MHz) switching rates
・Flow-through pinout simplifies PCB layout
・400ps typical driver channel-to-channel skew
・150ps typical receiver channel-to-channel skew
・3.3V power supply design
・±200mV and ±350mV selectable differential signaling (driver)
・6mA and 8mA selectable output drive strength (receiver)
・3-STATE output control
・Internal fail-safe biasing of receiver inputs
・High impedance on LVDS outputs on power down
・Conforms to TIA / EIA-644 LVDS Standard
・Industrial operating temperature range (-40℃ to +85℃)
X

Most Viewed