ROHM Product Detail

BU90LV048
4bit LVDS Receiver

LVDS Interface IC of ROHM "Serializer" "Deserializer" operate from 8MHz to 150MHz wide clock range, and number of bits range is from 35 to 70. Data is transmitted seven times (7×) stream and reduce cablenumber by 3 (1 / 3) or less. The ROHM's LVDS has low swing mode to be able to expect further low and Receiver of 4 bits operate to 250MHz. It can be used for a variety of purposes, home appliances such as LCD-TV, business machines such as decoders, instruments, and medical equipment.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BU90LV048-E2
Status | Recommended
Package | SSOP-B16
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Sub Family

LVDS Rx / Tx

Function

Receiver

Input Signal Type

LVDS

Output Signal Type

LVCMOS

No.of Rx

4

Clock frequency (Max.)[MHz]

250

Data Rates [Mbps]

500

Supply Voltage(Min.)[V]

3

Supply Voltage(Max.)[V]

3.6

Supply Voltage(Typ.)[V]

3.3

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

5.0x6.4 (t=1.35)

Find Similar

Features:

・500Mbps (250MHz) switching rates
・Flow-through pinout simplifies PCB layout
・150ps channel-to-channel skew
・100ps differential skew
・3.7ns maximum propagation delay
・3.3V power supply design
・6mA and 8mA selectable output drive strength
・Accepts small swing (200mV typical) differential signal levels
・Supports open, short and terminated input fail-safe
・Conforms to ANSI / TIA / EIA-644 LVDS Standard
・Industrial temperature operating range (-40℃ to +85℃)
X

Most Viewed