ROHM Product Detail

BU90LV047A
4bit LVDS Driver

LVDS Interface IC of ROHM "Serializer" "Deserializer" operate from 8MHz to 150MHz wide clock range, and number of bits range is from 35 to 70. Data is transmitted seven times (7×) stream and reduce cablenumber by 3 (1 / 3) or less. The ROHM's LVDS has low swing mode to be able to expect further low and Receiver of 4 bits operate to 250MHz. It can be used for a variety of purposes, home appliances such as LCD-TV, business machines such as decoders, instruments, and medical equipment.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BU90LV047A-E2
Status | Recommended
Package | SSOP-B16
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Sub Family

LVDS Rx / Tx

Function

Driver

Input Signal Type

LVCMOS

Output Signal Type

LVDS

No.of Tx

4

Clock frequency (Max.)[MHz]

250

Data Rates [Mbps]

500

Supply Voltage(Min.)[V]

3

Supply Voltage(Max.)[V]

3.6

Supply Voltage(Typ.)[V]

3.3

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

5.0x6.4 (t=1.35)

Find Similar

Features:

・500Mbps (250MHz) switching rate
・Flow-through pinout simplifies PCB layout
・300ps typical differential skew
・400ps maximum differential skew
・2.8ns maximum propagation delay
・3.3V power supply design
・±200mV and ±350mV Selectable differential signaling
・Interoperable with existing 5V LVDS receivers
・High impedance on LVDS outputs on power down
・Conforms to TIA / EIA-644 LVDS Standard
・Industrial operating temperature range (-40℃ to +85℃)
X

Most Viewed