ROHM Product Detail

Last Time Buy BU8254GUW
35bit LVDS Transmitter 35:5 Serializer

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BU8254GUW-E2
Status | Last Time Buy
Package | VBGA099W060
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
MSL | 3

Specifications:

Sub Family

LVDS SerDes

Function

Serializer

Input Signal Type

LVCMOS

Output Signal Type

LVDS

No.of Tx

5

Clock frequency (Min.)[MHz]

8

Clock frequency (Max.)[MHz]

112

Data Rates [Mbps]

784

Parallel Bus Width

35

Supply Voltage(Min.)[V]

3

Supply Voltage(Max.)[V]

3.6

Supply Voltage(Typ.)[V]

3.3

Operating Temperature (Min.)[°C]

-20

Operating Temperature (Max.)[°C]

85

Package Size [mm]

6.0x6.0 (t=0.9)

Features:

・35bits data of parallel LVCMOS level inputs are converted to five channels of LVDS data stream
・30bits of RGB output data and 5bits of timing and control data (HSYNC, VSYNC, DE, CNTL1 and CNTL2) are transmitted up to 784Mbps effective rate per LVDS channel
・Support clock frequency form 8MHz up to 112MHz.
・Support consumer video format including 480i, 480P, 720P and 1080i as well
・Clock edge selectable
・Power down mode
・Support spread spectrum clock generator
・Support reduced swing LVDS for low EMI
・30bit LVDS transmitter is recommended to use BU90R104
X

Most Viewed