ROHM Product Detail

Last Time Buy BU7988KVT
56bit LVDS Transmitter 56:8 Serializer

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BU7988KVT
Status | Last Time Buy
Package | TQFP100V
Packing Type | Tray
Unit Quantity | 500
Minimum Package Quantity | 50
RoHS | Yes
MSL | 3

Specifications:

Sub Family

LVDS SerDes

Function

Serializer

Input Signal Type

LVCMOS

Output Signal Type

LVDS

No.of Tx

8

Clock frequency (Min.)[MHz]

8

Clock frequency (Max.)[MHz]

112

Data Rates [Mbps]

784

Parallel Bus Width

56

Supply Voltage(Min.)[V]

3

Supply Voltage(Max.)[V]

3.6

Supply Voltage(Typ.)[V]

3.3

Operating Temperature (Min.)[°C]

-20

Operating Temperature (Max.)[°C]

85

Package Size [mm]

16.0x16.0 (t=1.2)

Features:

・Wide dot clock range : Single (112MHz) / Dual (224MHz) (NTSC, VGA, SVGA, WXGA, UXGA)
・Support spread spectrum clock generator
・Clock edge selectable
・Support reduced swing LVDS for low EMI
・Power down mode
X

Most Viewed