ROHM Product Detail

Last Time Buy BU7985KVT
56bit LVDS Receiver 8:56 Deserializer

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BU7985KVT
Status | Last Time Buy
Package | TQFP100V
Packing Type | Tray
Unit Quantity | 500
Minimum Package Quantity | 50
RoHS | Yes
MSL | 3

Specifications:

Sub Family

LVDS SerDes

Function

Deserializer

Input Signal Type

LVDS

Output Signal Type

LVCMOS

No.of Rx

8

Clock frequency (Min.)[MHz]

20

Clock frequency (Max.)[MHz]

112

Data Rates [Mbps]

784

Parallel Bus Width

56

Supply Voltage(Min.)[V]

3

Supply Voltage(Max.)[V]

3.6

Supply Voltage(Typ.)[V]

3.3

Operating Temperature (Min.)[°C]

-20

Operating Temperature (Max.)[°C]

85

Package Size [mm]

16.0x16.0 (t=1.2)

Features:

・Wide dot clock range : Single (112MHz) / Dual (180MHz) (NTSC, VGA, SVGA, WXGA, UXGA)
・Support clock frequency from 20MHz up to 112MHz
・User programmable LVCMOS data output triggering timing by using either rising or falling edge of clock.
・User programmable LVCMOS data and clock output driving ability.
・Support Fail-Safe Hi-z Operation
・56bit LVDS transmitter is recommended to use BU7988KVT.
X

Most Viewed