ROHM Product Detail

BD41036FJ-C (Under Development)
LIN Transceiver for Automotive

BD41036FJ-C is the best transceiver for BUS system which need LIN(Local Interconnect Network) Commander and Responder protocol communication function. Low power consumption in sleep mode is implemented.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | BD41036FJ-CE2
Package | SOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Supported Standards

LIN2.2A, ISO17987-4:2016(12V)

Function

Sleep mode, Dominant time-out

Data Rates [kbps]

20

Supply Voltage(Min.)[V]

5

Supply Voltage(Max.)[V]

27

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

4.9x6.0 (t=1.65)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified(Grade 1)
  • Functional Safety Supportive Automotive Products
  • Compliant to LIN2.x/ISO17987-4:2016(12V)
  • Absolute Maximum Ratings of the LIN Pin is -27V to +40V
  • Max Transmission Rate 20kbps
  • Low Electro Magnetic Interference(EMI)
  • High Electro Magnetic Susceptibility(EMS)
  • High Impedance at Power Off for BUS
  • Interface Voltage to Micro Controller Corresponds to 3.3V/5.0V
  • Integrated Termination Resistor(RSLAVE) for LIN Responder
  • Low Power Consumption in Sleep Mode
  • Transmit Data(TXD) Dominant Time-out Function
  • Resistant to LIN-BAT/GND Short-circuit
  • Integrated Thermal Shutdown
X

Most Viewed