ROHM Product Detail

BD41030HFN-C
LIN Transceiver for Automotive

BD41030FJ-C,BD41030HFN-C is the best transceiver for BUS system which need LIN (Local Interconnect Network) master and slave protocol. BD41030FJ-C,BD41030HFN-C is low standby electricity consumption in sleep mode. BD41030HFN-C:HSON8

Product Detail

 
Part Number | BD41030HFN-CGTR
Status | Recommended
Package | HSON8
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Supported Standards

LIN2.2A

Function

Sleep mode, Dominant time-out, INH pin, NWAKE pin

Data Rates [kbps]

20

Supply Voltage(Min.)[V]

5

Supply Voltage(Max.)[V]

27

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

2.9x3.0 (t=0.6)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • Compliant with LIN2.0, LIN2.1, LIN2.2, LIN2.2A
  • AEC-Q100 Qualified
  • Absolute maximum ratings of LIN pin is -27V to+40V
  • Max transmission rate 20kbps
  • Low Electro Magnetic Emission (EME)
  • High Electro Magnetic Immunity (EMI)
  • High impedance at power off for bus
  • Interface (RXD/TXD) with protocol layer corresponds to 3.3V/5.0V logic.
  • Built-in terminator for LIN slave
  • Standby power consumption in sleep mode
  • Transmit data (TXD) dominant time-out function
  • Resistant to LIN-BAT/GND short-circuit
  • Built-in Thermal Shut Down (TSD)
X

Most Viewed