ROHM Product Detail

BM79413F-LBZ (Under Development)
Isolation Voltage 2500 Vrms Bidirectional 3ch Digital Isolator

This product is a rank product for the industrial equipment market. This is the best product for use in these applications. BM79413F-LBZ is 3ch Digital Isolator with isolation element, Isolation Voltage 2500 Vrms, Propagation Delay 16 ns (Typ).

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | BM79413F-LBZE2
Package | SOP16WA
Packing Type | Taping
Unit Quantity | 1500
Minimum Package Quantity | 1500
RoHS | Yes
MSL | 3
Product Longevity Program | 10 Years

Specifications:

Function

Digital Isolator

Channel

3ch

Supply Voltage(Min.)[V]

2.7

Supply Voltage(Max.)[V]

5.5

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

10.3x10.3 (t=2.65)

Find Similar

Features:

  • With Isolation Element
  • With UVLO
  • Max Data Rate 25 Mbps
  • CMTI 75 kV/μs(Min)
  • UL1577 (pending) Isolation Voltage 2500 Vrms
X

Most Viewed