BD88030FV
Interface IC for Gas Water Heaters

BD88030FV is a monolithic IC with two channel 4-bit D/A converters for water heaters, a pseudo-sine wave output circuit, and an external analog-signal detector.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD88030FV-E2
Status | Recommended
Package | SSOP-B16
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Supply Voltage(Min.)[V]

4.5

Supply Voltage(Max.)[V]

5.5

Circuit Current (Typ.) [mA]

2.5

Clock frequency (Max.)[MHz]

250

Operating Temperature (Min.)[°C]

-20

Operating Temperature (Max.)[°C]

80

Dimensions [mm]

5x6.4(t=1.35)

Find Similar

Features:

  • Built-in 2 Channels of 4-bit D/A Converter
  • Built-in Pseudo-sine Wave Output Circuit
    (Divided by 1/16 of the External Clock)
  • External Analog Signal Detection Circuit
  • Built-in Analog Switch 2 Channels
  • Built-in Electrostatic Protection Circuit
X

Most Viewed