ROHM Product Detail

Not Recommended for New Designs BD41001FJ-C
CXPI Transceiver for Automotive

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD41001FJ-CE2
Package | SOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Function

Master/Slave Switching, Power Saving Mode

Power Saving Mode Current (Max)[μA]

10

Data Rates (Min.)[kbps]

18.8

Data Rates (Max.)[kbps]

20

Supply Voltage (Min.) [V]

7

Supply Voltage (Max.) [V]

18

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

4.9x6.0 (t=1.65)

Common Standard

AEC-Q100 (Automotive Grade)

Features:

  • AEC-Q100 Qualified(Grade 1)
  • CXPI Standards Qualified
  • Transmission Speed Range from 18.8kbps to 20kbps
  • Master/Slave Switching Function
  • Microcontroller Interface Corresponds to 3.3V/5.0V
  • Built-in Terminator (30kΩ(Typ.))
  • Power Saving Function
  • Data Arbitration Function
  • Built-in Under Voltage Lockout (UVLO) Function
  • Built-in Thermal Shutdown (TSD) Function
  • Low Electro Magnetic Interference (EMI)
  • High Electro Magnetic Susceptibility (EMS)
  • High Electro Static Discharge (ESD) Robustness
X

Most Viewed