ROHM Product Detail

Not Recommended for New Designs BD41000AFJ-C
CXPI Transceiver for Automotive

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD41000AFJ-CE2
Package | SOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Function

Master/Slave Switching, Power Saving Mode

Power Saving Mode Current (Max)[μA]

10

Data Rates (Min.)[kbps]

5

Data Rates (Max.)[kbps]

20

Supply Voltage (Min.) [V]

7

Supply Voltage (Max.) [V]

18

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

4.9x6.0 (t=1.65)

Common Standard

AEC-Q100 (Automotive Grade)

Features:

  • AEC-Q100 Qualified (Note1: Grade 1)
  • CXPI standards Qualified
  • Transmission speed range from 5kbps to 20kbps
  • Master/Slave switching function
  • Microcontroller interface corresponds to 3.3V/5.0V
  • Built-in terminator (30kΩ)
  • Power saving function
  • Data arbitration function
  • Built-in Under Voltage Lockout (UVLO) function
  • Built-in Thermal Shutdown (TSD) function
  • Low EME(Electromagnetic Emission)
  • High EMI(Electromagnetic Immunity)
  • High ESD(Electrostatic Discharge) robustness
X

Most Viewed