ROHM Product Detail

RGPR20NL43HR
430V 20A, LPDL, Ignition IGBT for Automotive

RGPR20NL43HR is the Insulated Gate Bipolar Transistor (IGBT) for automotive ignition coil driver circuits and solenoid driver circuits.

Product Detail

 
Part Number | RGPR20NL43HRTL
Status | Recommended
Package | LPDL (TO-263L)
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes
MSL | 1

Specifications:

Series

P: For ignition

VCES(Typ.)[V]

430

IC[A]

20

EAS(25°C) [mJ]

250

EAS(150°C) [mJ]

150

VCE(sat) (Typ.) [V]

1.6

Pd [W]

107

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

15.1x10.1 (t=4.7)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low Collector - Emitter Saturation Voltage
  • High Self-Clamped Inductive Switching Energy
  • Built in Gate-Emitter Protection Diode
  • Built in Gate-Emitter Resistance
  • Qualified to AEC-Q101
  • Pb - free Lead Plating ; RoHS Compliant
X

Most Viewed