RGPR10BM40FH
430V 20A, TO-252, Ignition IGBT for Automotive

RGPR10BM40 is high reliability product which achieved both low Vce(sat) and high avalanche energy.

Product Detail

 
Part Number | RGPR10BM40FHTL
Status | Recommended
Package | TO-252
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Series

P: For ignition

VCES [V]

430

IC[A]

20

EAS(25°C) [mJ]

250

EAS(150°C) [mJ]

150

VCE(sat) (Typ.) [V]

1.6

Pd [W]

107

BVCES (Min.)[V]

400

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

6.6x10 (t=2.2)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low Collector-Emitter Saturation Voltage
  • High Self-Clamped Inductive Switching Energy
  • Built in Gate-Emitter Protection Diode
  • Built in Gate-Emitter Resistance
  • Qualified to AEC-Q101
  • Pb-free Lead Plating; RoHS Compliant
X

Most Viewed