ROHM Product Detail

SG8353WN (New)
7µs Short-Circuit Tolerance, 650V 30A, IGBT Bare Die

Application: General Inverter for Automotive and Industrial Use, Heater for Automotive, Relay Circuit (ex. Pre Charge Relay)
For sale of Bare Die, please contact the specifications in our sales office. Currently, we don't sell Bare Die on the internet distributors now.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | SG8353WNAMU03
Status | Recommended
Package |
Unit Quantity | 0
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Series

A: For inverter (tsc 7-10µs)

VCES [V]

650

IC(Nominal) [A] / IF(Nominal) [A]

30

VCE(sat) (Typ.) [V]

1.55

tsc(Min.) [us]

7

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

175

Find Similar

Features:

  • Trench Light Punch Through Type
  • Low Collector - Emitter Saturation Voltage
  • Short Circuit Withstand Time 7μs
X

Most Viewed