SG6610WN
5µs Short-Circuit Tolerance, 650V 20A, IGBT Bare Die

Application: General Inverter, UPS, Power Conditioner, Welding
For sale of Bare Die, please contact the specifications in our sales office. Currently, we don't sell Bare Die on the internet distributors now.

Product Detail

 
Part Number | SG6610WNAMU03
Status | Recommended
Package |
RoHS | Yes

Specifications:

Series

T: For inverter (tsc 5µs)

VCES [V]

650

IC(Nominal) [A] / IF(Nominal) [A]

20

VCE(sat) (Typ.) [V]

1.65

tsc(Min.) [us]

5

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

175

Find Similar

Features:

  • Trench Light Punch Through Type
  • Low Collector - Emitter Saturation Voltage
  • Low Switching Loss
  • Short Circuit Withstand Time 5µs
X

Most Viewed