ROHM Product Detail

SG6405WN (New)
2µs Short-Circuit Tolerance, 650V 60A, IGBT Bare Die

Application: Solar Inverter, UPS, Welding, IH, PFC
For sale of Bare Die, please contact the specifications in our sales office. Currently, we don't sell Bare Die on the internet distributors now.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | SG6405WNAMU03
Status | Recommended
Package |
Unit Quantity | 0
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Series

T: For inverter (tsc 2µs)

VCES [V]

650

IC(Nominal) [A] / IF(Nominal) [A]

60

VCE(sat) (Typ.) [V]

1.5

tsc(Min.) [us]

2

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

175

Find Similar

Features:

  • Trench Light Punch Through Type
  • Low Collector - Emitter Saturation Voltage
  • High Speed Switching & Low Switching Loss
  • Short Circuit Withstand Time 2µs
X

Most Viewed