MG7210WZ
10µs Short-Circuit Tolerance, 1200V 25A, IGBT Bare Die

Application: General Inverter for Automotive and Industrial Use, Heater for Automotive
For sale of Bare Die, please contact the specifications in our sales office. Currently, we don't sell Bare Die on the internet distributors now.

Product Detail

 
Part Number | MG7210WZ
Status | Active
Package |
Unit Quantity |
Minimum Package Quantity |
RoHS | Yes

Specifications:

Series

S: For inverter, Automotive (tsc 8-10µs)

VCES [V]

1200

IC(Nominal) [A] / IF(Nominal) [A]

25

VCE(sat) (Typ.) [V]

1.7

tsc(Min.) [us]

10

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

175

Find Similar

Features:

  • Trench Light Punch Through Type
  • Low Collector - Emitter Saturation Voltage
  • Short Circuit Withstand Time 10μs
X

Most Viewed