ROHM Product Detail

MG6307WZ
High-Speed Fast Switching Type, 650V 25A, IGBT Bare Die

Application: Solar Inverter, IH, PFC, UPS, Welding
For sale of Bare Die, please contact the specifications in our sales office. Currently, we don't sell Bare Die on the internet distributors now.

Product Detail

 
Part Number | MG6307WZ
Status | Active
Package |
Unit Quantity | 0
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Series

W: High speed fast SW

VCES [V]

650

IC(Nominal) [A] / IF(Nominal) [A]

25

VCE(sat) (Typ.) [V]

1.5

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

175

Find Similar

Features:

  • Trench Light Punch Through Type
  • Low Collector - Emitter Saturation Voltage
  • High Speed Switching
  • Low Switching Loss & Soft Switching
X

Most Viewed