ROHM Product Detail

SH2106WN (New)
650V 40A, FRD Bare Die for IGBT Module

Application: Free Wheeling
For sale of Bare Die, please contact the specifications in our sales office. Currently, we don't sell Bare Die on the internet distributors now.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | SH2106WNAMU03
Status | Recommended
Package |
Unit Quantity | 0
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Series

FRD: Fast recovery diode

VRM [V]

650

IF(Nominal) [A]

40

VF(Typ.) [V]

1.45

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

175

Find Similar

Features:

  • Light Punch Through Type
  • Low Forward Voltage
  • Very Fast & Soft Recovery
  • Low Recovery Loss
X

Most Viewed