SH2104WN
650V 20A, FRD Bare Die for IGBT Module
								SH2104WN
							
							
							
						
						
						
						
						SH2104WN
						
						650V 20A, FRD Bare Die for IGBT Module
						 
						
						
					
				
			
		
			
				
				Application: Free Wheeling
For sale of Bare Die, please contact the specifications in our sales office. Currently, we don't sell Bare Die on the internet distributors now.
								
									
										
											
												
													
													 	Data Sheet
													 	
												
												
										
									
								
						
								
									
										
											
											
										
										
								
								
									
										
											
												Sample
											
											
									
								
						
						
						
						
				
				
				Product Detail
													Part Number | SH2104WNAMU03
												
												
													Status | 
														
															
																Recommended
															
																
													
												
												
													Package | 
														
															
																
															
														
													
												
												
													
														
															Unit Quantity | 0
														
													
													
													
														
															Minimum Package Quantity | 0
														
													
												
													RoHS | 
															Yes
														
													
												
												
											Specifications:
Series
FRD: Fast recovery diode
VRM [V]
650
IF(Nominal) [A]
20
VF(Typ.) [V]
1.45
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
175
Features:
- Light Punch Through Type
- Low Forward Voltage
- Very Fast & Soft Recovery
- Low Recovery Loss
