SH2103WN
650V 80A, FRD Bare Die for IGBT Module

Application: Free Wheeling
For sale of Bare Die, please contact the specifications in our sales office. Currently, we don't sell Bare Die on the internet distributors now.

Product Detail

 
Part Number | SH2103WNAMU03
Status | Recommended
Package |
Unit Quantity |
Minimum Package Quantity |
RoHS | Yes

Specifications:

Series

FRD: Fast recovery diode

VRM [V]

650

IF(Nominal) [A]

80

VF(Typ.) [V]

1.45

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

175

Find Similar

Features:

  • Light Punch Through Type
  • Low Forward Voltage
  • Very Fast & Soft Recovery
  • Low Recovery Loss
X

Most Viewed