MH2203WZ
1200V 15A, FRD Bare Die for IGBT Module

Application: Free Wheeling
For sale of Bare Die, please contact the specifications in our sales office. Currently, we don't sell Bare Die on the internet distributors now.

Product Detail

 
Part Number | MH2203WZ
Status | Active
Package |
Unit Quantity | 0
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Series

FRD: Fast recovery diode

VRM [V]

1200

IF(Nominal) [A]

15

VF(Typ.) [V]

1.65

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

175

Find Similar

Features:

  • Light Punch Through Type
  • Low Forward Voltage
  • Very Fast & Soft Recovery
  • Low Recovery Loss

Design Resources

 
List View
Search: ×

Documents

Technical Articles

Packaging & Quality

X

Most Viewed