ROHM Product Detail

RGWX5TS65HR
High-Speed Fast Switching Type, 650V 75A, TO-247N, Field Stop Trench IGBT for Automotive

RGWX5TS65HR is a IGBT with low collector - emitter saturation voltage, suitable for On & Off Board Chargers, DC-DC Converters, PFC, Industrial Inverter. This product complies AEC-Q101 qualification. The RGW series features high-speed switching, contributing to higher efficiency of applications.

Product Detail

 
Part Number | RGWX5TS65HRC11
Status | Recommended
Package | TO-247N
Packing Type | Tube
Unit Quantity | 450
Minimum Package Quantity | 30
RoHS | Yes
Product Longevity Program | 7 Years

Specifications:

Series

W: High speed fast SW

VCES [V]

650

IC(100°C)[A]

75

VCE(sat) (Typ.) [V]

1.5

tf(Typ.) [ns]

35

Built-in Diode

-

Pd [W]

348

BVCES (Min.)[V]

650

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

21.0x16.0 (t=5.2)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • AEC-Q101 Qualified
  • Low Collector - Emitter Saturation Voltage
  • Low Switching Loss & Soft Switching
  • Pb - free Lead Plating; RoHS Compliant

Similar Products

 

Different Grade

RGWX5TS65   Grade| Standard StatusRecommended

X

Most Viewed