RGWS00TS65D
High-Speed Fast Switching Type, 650V 50A, FRD Built-in, TO-247GE, Field Stop Trench IGBT

RGWS00TS65D is a IGBT with low collector - emitter saturation voltage, suitable for PFC, Solar converters, Mid to high switching frequency converters. The RGWS series features high-speed switching, contributing to higher efficiency of applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RGWS00TS65DGC13
Status | Recommended
Package | TO-247GE
Unit Quantity | 600
Minimum Package Quantity | 30
Packing Type | Tube
RoHS | Yes
Product Longevity Program | 9 Years

Specifications:

Series

WS:High speed SW, cost effective

VCES [V]

650

IC(100°C)[A]

50

VCE(sat) (Typ.) [V]

1.6

tf(Typ.) [ns]

38

Built-in Diode

FRD

Pd [W]

245

BVCES (Min.)[V]

650

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

15.94x20.95 (t=5.02)

Find Similar

Features:

  • Low Collector - Emitter Saturation Voltage
  • High Speed Switching
  • Low Switching Loss & Soft Switching
  • Built in Very Fast & Soft Recovery FRD
  • Pb - free Lead Plating ; RoHS Compliant
X

Most Viewed