ROHM Product Detail

RGW60NL65DHRB
High-Speed Fast Switching Type, 650V 30A, FRD Built-in, LPDL, Field Stop Trench IGBT for Automotive

RGW60NL65DHRB is a IGBT with low collector - emitter saturation voltage, suitable for On & Off Board Chagers, DC-DC Converters, PFC, Industrial Inverter. This product complies AEC-Q101 qualification.

Product Detail

 
Part Number | RGW60NL65DHRBTL
Status | Recommended
Package | LPDL (TO-263L)
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes
MSL | 1
Product Longevity Program | 8 Years

Specifications:

Series

W: High speed fast SW

VCES [V]

650

IC(100°C)[A]

40

VCE(sat) (Typ.) [V]

1.5

tf(Typ.) [ns]

40

Built-in Diode

FRD

Pd [W]

187

BVCES (Min.)[V]

650

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

15.1x10.1 (t=4.7)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • AEC-Q101 Qualified
  • Low Collector - Emitter Saturation Voltage
  • Low Switching Loss & Soft Switching
  • Built in Very Fast & Soft Recovery FRD
  • Pb - free Lead Plating ; RoHS Compliant
X

Most Viewed