RGW50TS65
High-Speed Fast Switching Type, 650V 25A, TO-247N, Field Stop Trench IGBT

The RGW50TS65 is a fast switching speed IGBT, suitable for PFC, solar inverter, UPS, welding and IH. The RGTV/RGW series is a highly efficient series that is optimized the trade-off relationship between conduction loss and switching speed. In addition, optimizing the internal design allowed to achieve smooth switching characteristics that decrease voltage overshoot. It contributes to reduce the number of parts required along with design load.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RGW50TS65GC13
Status | Recommended
Package | TO-247GE
Unit Quantity | 600
Minimum Package Quantity | 30
Packing Type | Tube
RoHS | Yes

Specifications:

Series

W: High speed fast SW

VCES [V]

650

IC(100°C)[A]

25

VCE(sat) (Typ.) [V]

1.5

tf(Typ.) [ns]

53

BVCES (Min.)[V]

650

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

16x21 (t=5.2)

Find Similar

Features:

  • Low Collector-Emitter Saturation Voltage
  • High Speed Switching
  • Low Switching Loss & Soft Switching
  • Pb-free Lead Plating; RoHS Compliant
X

Most Viewed