ROHM Product Detail

RGW40TK65D
High-Speed Fast Switching Type, 650V 20A, FRD Built-in, TO-3PFM, Field Stop Trench IGBT

RGW40TK65D is a high speed switching IGBT, suitable for PFC, Solar Inverter, UPS, Welding, IH applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RGW40TK65DGVC11
Status | Recommended
Package | TO-3PFM
Packing Type | Tube
Unit Quantity | 450
Minimum Package Quantity | 30
RoHS | Yes
Product Longevity Program | 7 Years

Specifications:

Series

W: High speed fast SW

VCES [V]

650

IC(100°C)[A]

16

VCE(sat) (Typ.) [V]

1.5

tf(Typ.) [ns]

63

Built-in Diode

FRD

BVCES (Min.)[V]

650

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

21.0x16.0 (t=5.2)

Find Similar

Features:

  • Low Collector - Emitter Saturation Voltage
  • High Speed Switching
  • Low Switching Loss & Soft Switching
  • Built in Very Fast & Soft Recovery FRD
  • Pb - free Lead Plating ; RoHS Compliant
X

Most Viewed