RGTVX2TS65D
2µs Short-Circuit Tolerance, 650V 60A, FRD Built-in, TO-247N, Field Stop Trench IGBT

The RGTVX2TS65D is a 2μs SCSOA guaranteed IGBT, suitable for PFC, solar inverter, UPS, welding and IH. The RGTV/RGW series is a highly efficient series that is optimized the trade-off relationship between conduction loss and switching speed. In addition, optimizing the internal design allowed to achieve smooth switching characteristics that decrease voltage overshoot. It contributes to reduce the number of parts required along with design load.

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | RGTVX2TS65DGC13
Status | Recommended
Package | TO-247GE
Packing Type | Tube
Unit Quantity | 600
Minimum Package Quantity | 30
RoHS | Yes

Specifications:

Series

TV: For inverter (tsc 2µs)

VCES [V]

650

IC(100°C)[A]

60

VCE(sat) (Typ.) [V]

1.5

tf(Typ.) [ns]

34

tsc(Min.) [us]

2

Built-in Diode

FRD

BVCES (Min.)[V]

650

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

16x21 (t=5.2)

Find Similar

Features:

  • Low Collector - Emitter Saturation Voltage
  • High Speed Switching & Low Switching Loss
  • Short Circuit Withstand Time 2μs
  • Built in Very Fast & Soft Recovery FRD
  • Pb - free Lead Plating ; RoHS Compliant
X

Most Viewed