RGTV80TK65
2µs Short-Circuit Tolerance, 650V 23A, TO-3PFM, Field Stop Trench IGBT

RGTV80TK65 is a IGBT with low collector - emitter saturation voltage, suitable for PFC, Solar Inverter, UPS, Welding, IH applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RGTV80TK65GVC11
Status | Recommended
Package | TO-3PFM
Packing Type | Tube
Unit Quantity | 450
Minimum Package Quantity | 450
RoHS | Yes
Product Longevity Program | 9 Years

Specifications:

Series

TV: For inverter (tsc 2µs)

VCES [V]

650

IC(100°C)[A]

23

VCE(sat) (Typ.) [V]

1.5

tf(Typ.) [ns]

45

tsc(Min.) [us]

2

BVCES (Min.)[V]

650

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

16x21 (t=5.2)

Find Similar

Features:

  • Low Collector - Emitter Saturation Voltage
  • High Speed Switching & Low Switching Loss
  • Short Circuit Withstand Time 2μs
  • Pb - free Lead Plating ; RoHS Compliant
X

Most Viewed