ROHM Product Detail

Not Recommended for New Designs RGTH50TS65
High-Speed Switching Type, 650V 25A, TO-247N, Field Stop Trench IGBT

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | RGTH50TS65GC13
Package | TO-247GE
Packing Type | Tube
Unit Quantity | 600
Minimum Package Quantity | 30
RoHS | Yes

Specifications:

Series

TH: High speed SW

VCES [V]

650

IC(100°C)[A]

25

VCE(sat) (Typ.) [V]

1.6

tf(Typ.) [ns]

50

Pd [W]

174

BVCES (Min.)[V]

650

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

20.95x15.94 (t=5.22)

Features:

1) Low Collector - Emitter Saturation Voltage
2) High Speed Switching
3) Low Switching Loss & Soft Switching
4) Pb - free Lead Plating ; RoHS Compliant
X

Most Viewed