ROHM Product Detail

Not Recommended for New Designs RGT16NS65D(LPDS)
5µs Short-Circuit Tolerance, 650V 8A, FRD Built-in, LPDS, Field Stop Trench IGBT

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | RGT16NS65DGTL
Package | LPDS (TO-263S)
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Series

T: For inverter (tsc 5µs)

VCES [V]

650

IC(100°C)[A]

8

VCE(sat) (Typ.) [V]

1.65

tf(Typ.) [ns]

95

tsc(Min.) [us]

5

Built-in Diode

FRD

Pd [W]

94

BVCES (Min.)[V]

650

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

13.1x10.1 (t=4.7)

Features:

1) Low Collector - Emitter Saturation Voltage
2) Low Switching Loss
3) Short Circuit Withstand Time 5us
4) Built in Very Fast & Soft Recovery FRD (RFN - Series)
5) Pb - free Lead Plating ; RoHS Compliant
X

Most Viewed