RGSX5TS65E
8μs Short-Circuit Tolerance, 650V 75A, FRD Built-in, Field Stop Trench IGBT

RGSX5TS65E is a 8μs SCSOA guaranteed IGBT, suitable for general inverter, UPS, Welder and power conditioner.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RGSX5TS65EGC11
Status | Recommended
Package | TO-247N
Unit Quantity | 450
Minimum Package Quantity | 30
Packing Type | Tube
RoHS | Yes

Specifications:

Series

S: For inverter (tsc 8-10µs)

VCES [V]

650

IC(100°C)[A]

75

VCE(sat) (Typ.) [V]

1.7

tf(Typ.) [ns]

87

tsc(Min.) [us]

8

Built-in Diode

FRD

Pd [W]

404

BVCES (Min.)[V]

650

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

16x21 (t=5.2)

Find Similar

Features:

  • Low Collector - Emitter Saturation Voltage
  • Short Circuit Withstand Time 8μs
  • Built in Very Fast & Soft Recovery FRD
  • Pb - free Lead Plating ; RoHS Compliant

Similar Products

 

Different Grade

RGSX5TS65EHR   Grade| Automotive StatusRecommended
X

Most Viewed