ROHM Product Detail

RGS80TSX2HR
10µs Short-Circuit Tolerance, 1200V 40A, TO-247N, Field Stop Trench IGBT for Automotive

RGS80TSX2HR is a highly reliable IGBT for automotive inverter, heater.

Product Detail

 
Part Number | RGS80TSX2HRC11
Status | Recommended
Package | TO-247N
Packing Type | Tube
Unit Quantity | 450
Minimum Package Quantity | 30
RoHS | Yes
Product Longevity Program | 7 Years

Specifications:

Series

S: For inverter (tsc 8-10µs)

VCES [V]

1200

IC(100°C)[A]

40

VCE(sat) (Typ.) [V]

1.7

tf(Typ.) [ns]

227

tsc(Min.) [us]

10

BVCES (Min.)[V]

1200

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

21.0x16.0 (t=5.2)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low Collector - Emitter Saturation Voltage
  • Short Circuit Withstand Time 10μs
  • Qualified to AEC-Q101
  • Pb - free Lead Plating ; RoHS Compliant

Similar Products

 

Different Grade

RGS80TSX2   Grade| Standard Status|  Recommended

X

Most Viewed