ROHM Product Detail

RGS80TS65DHR
8µs Short-Circuit Tolerance, 650V 40A, FRD Built-in, TO-247N, Field Stop Trench IGBT for Automotive

ROHM's IGBT products will contribute to energy saving high efficiency and a wide range of high voltage and high-current applications.

Product Detail

 
Part Number | RGS80TS65DHRC11
Status | Recommended
Package | TO-247N
Packing Type | Tube
Unit Quantity | 450
Minimum Package Quantity | 30
RoHS | Yes
Product Longevity Program | 7 Years

Specifications:

Series

S: For inverter (tsc 8-10µs)

VCES [V]

650

IC(100°C)[A]

40

VCE(sat) (Typ.) [V]

1.65

tf(Typ.) [ns]

96

tsc(Min.) [us]

8

Built-in Diode

FRD

Pd [W]

272

BVCES (Min.)[V]

650

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

21.0x16.0 (t=5.2)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low Collector - Emitter Saturation Voltage
  • Short Circuit Withstand Time 8μs
  • Qualified to AEC-Q101
  • Built in Very Fast & Soft Recovery FRD
  • Pb - free Lead Plating ; RoHS Compliant
X

Most Viewed