ROHM Product Detail

Last Time Buy RGS80NL65HRB
8μs Short-Circuit Tolerance, 650V 40A, Automotive Field Stop Trench IGBT

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | RGS80NL65HRBTL
Status | Last Time Buy
Package | LPDL (TO-263L)
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes
MSL | 1

Specifications:

Series

S: For inverter (tsc 8-10µs)

VCES [V]

650

IC(100°C)[A]

40

VCE(sat) (Typ.) [V]

1.65

tf(Typ.) [ns]

96

tsc(Min.) [us]

8

Pd [W]

288

BVCES (Min.)[V]

650

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

15.1x10.1 (t=4.7)

Common Standard

AEC-Q101 (Automotive Grade)

Features:

  • Qualified to AEC-Q101
  • Low Collector - Emitter Saturation Voltage
  • Short Circuit Withstand Time 8μs
  • Pb - free Lead Plating ; RoHS Compliant
X

Most Viewed