RGS50TSX2DHR
10µs Short-Circuit Tolerance, 1200V 25A, FRD Built-in, TO-247N, Field Stop Trench IGBT for Automotive

RGS50TSX2DHR is a highly reliable IGBT for the general inverter for automotive and industrial.

Product Detail

 
Part Number | RGS50TSX2DHRC11
Status | Recommended
Package | TO-247N
Unit Quantity | 450
Minimum Package Quantity | 30
Packing Type | Tube
RoHS | Yes
Product Longevity Program | 9 Years

Specifications:

Series

S: For inverter (tsc 8-10µs)

VCES [V]

1200

IC(100°C)[A]

25

VCE(sat) (Typ.) [V]

1.7

tf(Typ.) [ns]

205

tsc(Min.) [us]

10

Built-in Diode

FRD

BVCES (Min.)[V]

1200

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

16x21 (t=5.2)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low Collector - Emitter Saturation Voltage
  • Short Circuit Withstand Time 10μs
  • Qualified to AEC-Q101
  • Pb - free Lead Plating ; RoHS Compliant

Similar Products

 

Different Grade

RGS50TSX2D   Grade| Standard StatusRecommended
X

Most Viewed