RGS30TSX2HR
10µs Short-Circuit Tolerance, 1200V 15A, Automotive Field Stop Trench IGBT

The RGS30TSX2HR is a 10µs SCSOA guaranteed IGBT, suitable for Heater of Automotive. The RGS series delivers low conduction loss that contributes to reducing size and to improving efficiency of applications. This product complies AEC-Q101 qualification.

Product Detail

 
Part Number | RGS30TSX2HRC11
Status | Recommended
Package | TO-247N
Packing Type | Tube
Unit Quantity | 450
Minimum Package Quantity | 30
RoHS | Yes
Product Longevity Program | 9 Years

Specifications:

Series

S: For inverter (tsc 8-10µs)

VCES [V]

1200

IC(100°C)[A]

15

VCE(sat) (Typ.) [V]

1.7

tf(Typ.) [ns]

128

tsc(Min.) [us]

10

Pd [W]

267

BVCES (Min.)[V]

1200

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

16.0x25.0 (t=5.2)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low Collector - Emitter Saturation Voltage
  • Short Circuit Withstand Time 10μs
  • Qualified to AEC-Q101
  • Pb - free Lead Plating ; RoHS Compliant

Similar Products

 

Different Grade

RGS30TSX2   Grade| Standard StatusRecommended
X

Most Viewed