ROHM Product Detail

RGH80TSX2HR (New)
High-Speed Fast Switching Type, 1200V 49A, TO-247, Field Stop Trench IGBT for Automotive

RGH80TSX2HR is a IGBT with low collector - emitter saturation voltage, suitable for Automotive, On & Off Board Chargers, DC-DC Converters and PFC. This product complies AEC-Q101 qualification.

Product Detail

 
Part Number | RGH80TSX2HRC11
Status | Recommended
Package | TO-247N
Packing Type | Tube
Unit Quantity | 450
Minimum Package Quantity | 30
RoHS | Yes

Specifications:

Series

H: High speed SW

VCES [V]

1200

IC(100°C)[A]

49

VCE(sat) (Typ.) [V]

1.75

tf(Typ.) [ns]

101

Pd [W]

300

BVCES (Min.)[V]

1200

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

21.0x16.0 (t=5.2)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • AEC-Q101 Qualified
  • Low Collector - Emitter Saturation Voltage
  • High Speed Switching
  • Low Switching Loss & Soft Switching
  • Pb - free Lead Plating ; RoHS Compliant
X

Most Viewed