ROHM Product Detail

Last Time Buy RGEX5TS65DG
5μs Short-Circuit Tolerance, 650V 75A, FRD Built-in, TO-247GE, Field Stop Trench IGBT

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | RGEX5TS65DGC13
Status | Last Time Buy
Package | TO-247GE
Packing Type | Tube
Unit Quantity | 600
Minimum Package Quantity | 30
RoHS | Yes

Specifications:

Series

E: For inverter (tsc 5µs)

VCES [V]

650

IC(100°C)[A]

75

VCE(sat) (Typ.) [V]

1.65

tf(Typ.) [ns]

47

tsc(Min.) [us]

5

Built-in Diode

FRD

Pd [W]

306

BVCES (Min.)[V]

650

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

20.95x15.94 (t=5.22)

Features:

  • Low Collector - Emitter Saturation Voltage
  • Low Switching Loss
  • Short Circuit Withstand Time 5μs
  • Built in Very Fast & Soft Recovery FRD
  • Pb - free Lead Plating ; RoHS Compliant
X

Most Viewed