Last Time Buy
RGCL80TK60
Low VCE(sat) Type, 600V 40A, TO-3PFM, Field Stop Trench IGBT
RGCL80TK60
Last Time Buy
RGCL80TK60
Low VCE(sat) Type, 600V 40A, TO-3PFM, Field Stop Trench IGBT
Products discontinuation (EOL) has been announced.
Product Detail
Part Number | RGCL80TK60GC11
Status |
Last Time Buy
Package |
TO-3PFM
Packing Type | Tube
Unit Quantity | 450
Minimum Package Quantity | 450
RoHS |
Yes
Specifications:
Series
CL: Low VCE(sat)
VCES [V]
600
IC(100°C)[A]
21
VCE(sat) (Typ.) [V]
1.4
tf(Typ.) [ns]
204
Pd [W]
57
BVCES (Min.)[V]
600
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
175
Package Size [mm]
21.0x16.0 (t=5.2)
Features:
- Low Collector-Emitter Saturation Voltage
- Soft Switching
- Pb-free Lead Plating; RoHS Compliant