Last Time Buy RGCL60TK60D
Low VCE(sat) Type, 600V 30A, FRD Built-in, TO-3PFM, Field Stop Trench IGBT

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | RGCL60TK60DGC11
Status | Last Time Buy
Package | TO-3PFM
Packing Type | Tube
Unit Quantity | 450
Minimum Package Quantity | 450
RoHS | Yes

Specifications:

Series

CL: Low VCE(sat)

VCES [V]

600

IC(100°C)[A]

18

VCE(sat) (Typ.) [V]

1.4

tf(Typ.) [ns]

178

Built-in Diode

FRD

Pd [W]

54

BVCES (Min.)[V]

600

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

21.0x16.0 (t=5.2)

Features:

  • Low Collector-Emitter Saturation Voltage
  • Soft Switching
  • Built in Very Fast & Soft Recovery FRD (RFN-Series)
  • Pb-free Lead Plating; RoHS Compliant

Design Resources

 
List View
Search: ×

Documents

Technical Articles

Tools

Packaging & Quality

X

Most Viewed