ROHM Product Detail

RGAY0TS65HR
7μs Short-Circuit Tolerance, 650V 88A, TO-247N, Field Stop Trench IGBT for Automotive

RGAY0TS65HR is IGBT featuring low switching loss and low conduction loss. It is ideal for electric compressors and HV heaters for automotive applications and inverters for industrial applications

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | RGAY0TS65HRC11
Status | Recommended
Package | TO-247N
Packing Type | Tube
Unit Quantity | 450
Minimum Package Quantity | 30
RoHS | Yes

Specifications:

Series

A: For inverter (tsc 7-10µs)

VCES [V]

650

IC(100°C)[A]

88

VCE(sat) (Typ.) [V]

1.65

tf(Typ.) [ns]

51

tsc(Min.) [us]

7

Pd [W]

405

BVCES (Min.)[V]

650

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

21.0x16.0 (t=5.2)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Qualified to AEC-Q101
  • Short Circuit Withstand Time 7μs
  • Low Collector - Emitter Saturation Voltage
  • Pb - free Lead Plating ; RoHS Compliant
X

Most Viewed