ROHM Product Detail

RGA80TS65EHR
7μs Short-Circuit Tolerance, 650V 43A, FRD Built-in, TO-247N, Field Stop Trench IGBT for Automotive

RGA80TS65EHR is IGBT featuring low switching loss and low conduction loss. It is ideal for electric compressors and HV heaters for automotive applications and inverters for industrial applications

Product Detail

 
Part Number | RGA80TS65EHRC11
Status | Recommended
Package | TO-247N
Packing Type | Tube
Unit Quantity | 450
Minimum Package Quantity | 30
RoHS | Yes

Specifications:

Series

A: For inverter (tsc 7-10µs)

VCES [V]

650

IC(100°C)[A]

43

VCE(sat) (Typ.) [V]

1.55

tf(Typ.) [ns]

85

tsc(Min.) [us]

7

Built-in Diode

FRD

Pd [W]

208

BVCES (Min.)[V]

650

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

21.0x16.0 (t=5.2)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Qualified to AEC-Q101
  • Short Circuit Withstand Time 7μs
  • Low Collector - Emitter Saturation Voltage
  • Built in Very Fast & Soft Recovery FRD
  • Pb - free Lead Plating ; RoHS Compliant

Supporting Information

 

Overview

This product is a 4th Generation 650V IGBT ideal for automotive electric compressors and HV heaters, as well as inverters for industrial equipment. It features a built-in fast recovery diode and complies with the AEC-Q101 automotive reliability standard.
By revising the device structure, including the process and edge termination structure, this product increases current density while reducing conduction and switching losses. In addition, despite the trade-off between lower loss and short-circuit tolerance, it ensures a long short-circuit withstand time of 7 µs at Tj = 25°C. This contributes to higher efficiency and reliability in applications.

Development Background

As electric vehicles shift to higher voltages, SiC is increasingly adopted in high-power applications such as traction inverters. At the same time, 650V IGBTs are widely used as switching devices in auxiliary systems with lower power capacity, including automotive electric compressors and HV heaters. Silicon IGBTs are also widely used in industrial equipment, particularly motors and compressors.
These applications require greater energy savings and smaller equipment designs, creating strong demand for power devices that offer higher reliability, smaller size, and higher efficiency. In particular, inverter and heater circuits require short-circuit tolerance sufficient to endure the time needed to detect and interrupt overcurrent during a short circuit.
In response to these market requirements, this product combines low-loss characteristics with high short-circuit tolerance while addressing higher-voltage requirements through a redesigned device structure.

Application Examples

◇ Automotive electric compressors
◇ Automotive HV heaters (PTC heaters, coolant heaters)
◇ Industrial equipment inverters

X

Most Viewed